??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BGL 100A-001-S49
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BGL 100A-001-S49
VERF
Availability
Available
BC
Order code
BGL002C
TC
Artikelbezeichnung
BGL 100A-001-S49
PX
Product view
45803_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Fork sensors
W
Gewicht
0.14600 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = A, Dimension = 10 x 120 x 93 mm, Fork opening = ≥ 100 mm, Interface = PNP normally open/normally closed (NO/NC), Principle of operation = Fork sensor, Principle of optical operation = Through-beam sensor, Beam characteristic = Divergent, Light type = LED, red light, Light spot size = Ø 1.2 mm Light exit, Connection = Connector, M8x1-Male, 3-pin, Housing material = Aluminium, Anodized, Material sensing surface = Glass, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.